??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5T - Tee
Bill of material
M-5T
T
M5x0.8
Model
M-5T
A
13 mm
B
6.8 mm
C
8.5 mm
D
5 mm
E
7 mm
F
7 mm
Mass
3.5 g
Previews
3D
Dimension
2D
Download CAD models