??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5N - Nipple
Bill of material
M-5N
T
M5x0.8
Model
M-5N
Width across flats
7 mm
A
11 mm
B
4 mm
C
4 mm
D
2.5 mm
Effective area
4.0 mm^2
Mass
1.5 g
Previews
3D
Dimension
2D
Download CAD models