??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5M - Manifold
Bill of material
M-5M
T1
9xM5x0.8
T2
M12x0.75
T3
Rc1/8
Model
M-5M
Width across flats
17 mm
Width across flats
14 mm
A
29 mm
B
15 mm
C
6.5 mm
D
5.5 mm
E
28.8 mm
F
7 mm
G
32 mm
I
22 mm
Mounting plate thickness
3.5 mm
Mass
59 g
Previews
3D
Dimension
2D
Download CAD models