??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
SMC
Description
M-5HLH-4/-6 - Hose Elbow
Bill of material
M-5HLH-4
T
M5x0.8
Model
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
Width across flats
7 mm
K
3 mm
L
2.5 mm
Effective area
mm^2
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model