??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
M-5HL-4/-6 - Hose Elbow
Bill of material
M-5HL-4
T
M5x0.8
Model
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
13 mm
I
3 mm
J
6 mm
K
8 mm
L
2.5 mm
Effective area
mm^2
Mass
g
Previews
3D
Dimension
2D
Download CAD models