??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5ER - Bulkhead Reducer
Bill of material
M-5ER
T1
M5x0.8
T2
M12x0.75
T3
Rc1/8
Model
M-5ER
A
14 mm
B
7 mm
Mounting plate thickness
3.5 mm
Width across flats
14 mm
Width across flats
14 mm
Mass
12 g
Previews
3D
Dimension
2D
Download CAD models