??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5E - Bulkhead Union
Bill of material
M-5E
T1
M5x0.8
T2
M8x0.75
Model
M-5E
A
11 mm
B
4 mm
Mounting plate thickness
3.5 mm
Width across flats
10 mm
Width across flats
10 mm
Mass
4.6 g
Previews
3D
Dimension
2D
Download CAD models