??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5B - Bushing
Bill of material
M-5B
T1
M5x0.8
T2
R1/8
Model
M-5B
A
11 mm
B
3 mm
Width across flats
10 mm
Mass
5.8 g
Previews
3D
Dimension
2D
Download CAD models