??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-3UT - Universal Tee
Bill of material
M-3UT
T
M3x0.5
Model
M-3UT
Width across flats
5 mm
A
9 mm
B
4.8 mm
C
2.5 mm
D
8.5 mm
E
5 mm
F
1.2 mm
G
5 mm
I
4 mm
Effective area
0.6 mm^2
Mass
1.4 g
Previews
3D
Dimension
2D
Download CAD models