??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-3N - Nipple
Bill of material
M-3N
T
M3x0.5
Model
M-3N
Width across flats
5 mm
A
8 mm
B
3 mm
C
3 mm
D
1.2 mm
Effective area
0.9 mm^2
Mass
0.6 g
Previews
3D
Dimension
2D
Download CAD models