??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
M-3AU-4 - Barb Fitting For Soft Tubing
Bill of material
M-3AU-4
T
M3x0.5 mm
Model
M-3AU-4
Width across flats
5 mm
A
10 mm
B
3 mm
C
5 mm
D
1.2 mm
Effective area
0.9 mm^2
Mass
0.7 g
预览
3D
尺寸标注
2D
下载CAD模型