??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-3ALU-3 - Barb Elbow For Soft Tubing
Bill of material
M-3ALU-3
T
M3x0.5
Model
M-3ALU-3
Width across flats
5 mm
A
9.5 mm
B
7 mm
C
4.5 mm
D
1.2 mm
E
1.6 mm
F
2.5 mm
G
2.5 mm
I
9.5 mm
J
5 mm
Effective area
0.6 mm^2
Mass
0.8 g
Previews
3D
Dimension
2D
Download CAD models