??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SMC
Description
M-32/-04R-2 - Plug-in reducer
Bill of material
M-32R-2
Applicable tubing O.D./I.D.
2/1.2 mm
Fitting size
mm
Model
A
mm
B1
mm
B2
20.5 mm
C
mm
E
0.9 mm
F
4 mm
Mass
g
Previews
3D
Boyut
2D
CAD modeli indir