??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
M-32/-04R-2 - Plug-in reducer
Bill of material
M-32R-2
Applicable tubing O.D./I.D.
Dia 2/Dia 1.2 mm
Fitting size
mm
Model
A
mm
B1
mm
B2
20.5 mm
C
mm
E
0.9 mm
F
4 mm
M
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models