??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
M-32/-04F-2 - Barb One-touch
Bill of material
M-32F-2
Applicable tube size (O.D. x I.D.)
2/1.2 mm
Applicable tube O.D.
mm
Model
A
mm
B
mm
C
mm
D
4 mm
E
0.9 mm
M
12.7 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models