??
Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Special Springs
Description
M 300 - Mini cylinders
Bill of material
M300-025-B-BU
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
2 mm
Diameter
32 mm
Rod Diameter
15 mm
Nominal charging pressure
bar
Pressure min.
10 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Nominal initial force
daN
Isothermal end force
daN
Polytrophic end force
daN
Surface
1.77 cm^2
Maximum speed
1.8 m/s
Strokes/minute
Cicli / minuto
Weight
Kg
Variabile Easy manifold
0
Codice guarnizione Easy Manifold
-
Temperature min
0 °C
Temperature min
80 °C
Previews
3D
Dimension
2D
Download CAD models