??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
M-3/-5ALU/ALHU-2 - Barb Elbow
Bill of material
M-3ALU-2
Applicable tubing O.D./I.D.
Dia 2/Dia 1.2 mm
Connection thread
Model
H
mm
A
mm
B
mm
C
4 mm
D
4 mm
E
0.9 mm
F
mm
G
mm
I
mm
J
mm
M
2.5 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models