??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Dec 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
M 20-80 - Cable Grommet M20-80
Bill of material
104048 M 20-80
Art.No.
Description
IP Protection
IP54
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
Properties
Properties
RoHS
N. of cable lead-throughs
1
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable diameter
20 - 80 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
6.5 mm
Diameter
80 mm
Length
150 mm
Height
64.5 mm
Weight
269 g
Packaging unit weight
13.8 kg
Packaging Unit
50
Delivery Unit
50
Delivery time
Customs Tariff Number
40169997
Previews
3D
Dimension
2D
Download CAD models