??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXW-4040-000 - Accessories
Bill of material
LXW-4040-000
Part number
622-000-001
Part reference
LXW-4040-000
Product type
Mounting bracket
Sensor type
Photoelectric
Materials
Stainless steel V2A
Sensor housing size
40 x 40 mm
Weight
30.0 g
Custom tariff number
85365019
REACH
Yes
ROHS
Yes
Info
Product details
Previews
3D
2D
Download CAD models