??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXW-3060-000 - Accessories
Bill of material
LXW-3060-000
Part number
622-000-063
Part reference
LXW-3060-000
Product type
Mounting bracket
Sensor type
Photoelectric
Materials
Stainless steel V2A
Sensor housing size
31 x 60 mm
Weight
13.4 g
Custom tariff number
7220908
REACH
Yes
ROHS
Yes
Info
Product details
Previews
3D
2D
Download CAD models