??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXW-3030-001 - Accessories
Bill of material
LXW-3030-001
Part number
622-000-008
Part reference
LXW-3030-001
Product type
Mounting bracket
Sensor type
Photoelectric
Materials
Stainless steel V2A
Sensor housing size
30 x 30 mm
Weight
34.0 g
Custom tariff number
7220908
REACH
Yes
ROHS
Yes
Info
Product details
Previews
3D
2D
Download CAD models