??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXU-0003-050 - Accessories
Bill of material
LXR-0003-050
Part number
622-000-083
Part reference
LXR-0003-050
Product type
Reflector
Sensor type
Photoelectric
Enclosure rating
IP 67
Type
Standard foil
Size
22800 x 50 mm
Self adhesive
Yes
Temperature range
-40...+80 °C
Weight
504.7 g
Custom tariff number
3919108
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models