??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXU-0001-032 - Accessories
Bill of material
LXU-0001-032
Part number
605-000-309
Part reference
LXU-0001-032
Product type
Reflector
Sensor type
Photoelectric
Materials
Plastic
Enclosure rating
IP 67
Type
Standard UV
Size
20 x 32 mm
Self adhesive
No
Temperature range
-40...+70 °C
Weight
3.6 g
Custom tariff number
39269097
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models