??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXR4510C / LXR4510C -(MX, F, B, FB, B-MX) - Single Axis Actuator LX45 Motor Wrap
Bill of material
LXR4510C-B1-RA4560-340
Part Number
Type Selection
Type Selection
Type Selection
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
A (Mounting Hole Dimension)
70 mm
P1 (Mounting Hole Dimension)
100 mm
P2 (Mounting Hole Dimension)
100 mm
B (Mounting Hole Dimension)
70 mm
Number of Pitches
2
Number of Holes (N)
6
Lead
mm
Exclusion from set
Sensor Sets
GX-F12A (ON when near) Qty.
GX-F12B (ON when away) Qty.
Sensor Qty.
GN Mounting Direction
Grease Nipple Side Addition
Sensor Mounting Position
Motor Option
Motor Direction
Motor Line Direction
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Dimension
2D
Download CAD models