??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
LXR3005 / LXR3005 -(MX, F, B, FB, B-MX) - Single Axis Actuator LX30 Motor Wrap
Bill of material
LXR3005-B1-RA3038-125
Part Number
Type Selection
Type Selection
Type Selection
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
A (Mounting Hole Dimension)
mm
P1 (Mounting Hole Dimension)
0 mm
P2 (Mounting Hole Dimension)
100 mm
B (Mounting Hole Dimension)
mm
No. of Pitches
1
No. of Mounting Holes (N)
4
Lead
mm
Exclusion from set
Sensor Sets
GX-F12A (ON when near) Qty.
GX-F12B (ON when away) Qty.
Sensor Qty.
Sensor Mounting Position
Motor Option
Motor Direction
Motor Line Direction
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Boyut
2D
CAD modeli indir