??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
LXR2602 / LXR2605 / LXR2610 -(MX, F, B, FB, B-MX) - Single Axis Actuators LX26 Motor Wrap Type
Bill of material
LXR2602-B1-RA2638-100
Part Number
Type Selection
Type Selection
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
Effective Stroke
mm
A (Mounting Hole Dimension)
mm
P (Mounting Hole Dimension)
80 mm
B (Mounting Hole Dimension)
mm
No. of Pitches
1 mm
No. of Mounting Holes (N)
4 mm
Exclusion from set
Sensor Sets
GX-F8A (ON when near) Qty.
GX-F8B (ON when away) Qty.
Sensor Qty.
Sensor Mounting Position
Motor Option
Motor Direction
Motor Line Direction
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Dimension
2D
Download CAD models