??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lxr1601_6g - Bel Power Solutions
Bill of material
LXR1601-6G
Part Number
LXR1601-6G
Description
DIN Rail AC-DC Power Supply, Power 371W, Output 24.7VDC, 15A, Input 86-264VAC
Power
371 W
Voltage Input
86-264 VAC
Output Voltage
24,7 VDC
Output Current
15 A
Operating Temperature
-40 to 60 °C
Previews
3D
2D
Download CAD models