??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXR-0001-062 - Accessories
Bill of material
LXR-0001-062
Part number
622-000-078
Part reference
LXR-0001-062
Product type
Reflector
Sensor type
Photoelectric
Materials
PMMA
Enclosure rating
IP 67
Type
Standard
Size
20 x 60 mm
Self adhesive
No
Temperature range
-40...+70 °C
Weight
8.1 g
Custom tariff number
90029
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models