??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM4510, LXM4520 - Single Axis Actuator - LX45 - Motored Standard Type
Bill of material
LXM4510-A3E-AM40E-3-2-R-340
Part Number
Lead
mm
Material of Base
Carbon Steel
Surface Treatment of Base
Low Temperature Black Chrome Plating
Hardness of Base
Induction Hardened HRC58~64
Material of Block
SCM415 Alloy Steel
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Ball Screw Diameter
15 mm
Ma Allowable Static Moment
291 N*m
Mb Allowable Static Moment
291 N*m
Mc Allowable Static Moment
972 N*m
Manufacturer Selection
Motor Type Selection
Load Capacity (Horizontal)
kg
Load Capacity (Vertical)
16 kg
Max. Speed (Horizontal)
mm/sec
Max. Speed (Vertical)
mm/sec
Motor
AC Servo
Motor Manufacturer Part Number
HG-KR43
Output/Type
400W
Brake
None
Motor Mass
1.4 kg
Amplifier/Driver Selection
Amplifier/Driver Power Supply
AC200V
Amp/Driver Manufacturer Part Number
MR-J4-40A (General Use A Type)
Cable
Number of Sensors
Sensor and Rail Position
L Base Length 50mm Increment
mm
Effective Stroke
200 mm
A (Mounting Hole Dimension)
70 mm
P1 (Mounting Hole Dimension)
100 mm
P2 (Mounting Hole Dimension)
100 mm
Pitch
2
No. of Holes (N)
6
Body Mass
6.06 kg
Previews
3D
Dimension
2D
Download CAD models