??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM3005C, LXM3010C - Single Axis Actuator - LX30 - Motored Cover Type
Bill of material
LXM3005C-A2E-AM10E-3-2-R-150
Part No.
Lead
mm
Material of Base
Carbon Steel
Surface Treatment of Base
Low Temperature Black Chrome Plating
Hardness of Base
Induction Hardened HRC58~64
Material of Block
SCM415 Alloy Steel
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Ball Screw Diameter
10 mm
Ma Allowable Static Moment
126 N*m
Mb Allowable Static Moment
126 N*m
Mc Allowable Static Moment
387 N*m
Manufacturer Selection
Motor Type Selection
Load Capacity (Horizontal)
kg
Amplifier/Driver Selection
Cable
Number of Sensors
Sensor and Rail Position
L Base Length 50mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models