??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXM2602, LXM2605 - Single Axis Actuator - LX26 - Motored Standard Type
Bill of material
LXM2602-A1E-AM10E-3-2-R-150
Part No.
Material of Base
Carbon Steel
Surface Treatment of Base
Low Temperature Black Chrome Plating
Hardness of Base
Induction Hardened HRC58~64
Material of Block
SCM
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Lead
mm
Ball Screw Diameter
8 mm
Ma Allowable Static Moment
70 N*m
Mb Allowable Static Moment
70 N*m
Mc Allowable Static Moment
225 N*m
Manufacturer Selection
Motor Type Selection
Load Capacity (Horizontal)
kg
Amplifier/Driver Selection
mm
Cable
Number of Sensors
Sensor and Rail Position
L Base Entire Selection (50mm Increment)
mm
P (Mounting Hole Dimension)
80 mm
Previews
3D
Dimension
2D
Download CAD models