??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LXF3005, LXF3010, LXF3005G, LXF3010G, LXF3005P, LXF3010P, LXF3005PG, LXF3010PG - Single Axis Actuator LXF30 Full Cover
Bill of material
LXF3005-B1-A3038-150
Part Number
Type Selection
No. of Blocks
B1
Motor Adapter Plate
L Base Length Selection
mm
Effective Stroke
54 mm
A (Mounting Hole Dimension)
25 mm
P1 (Mounting Hole Dimension)
- mm
P2 (Mounting Hole Dimension)
100 mm
B (Mounting Hole Dimension)
25 mm
No. of Pitches
1
No. of Mounting Holes (N)
4
Lead
mm
Sensor Sets
GX-F12A (ON when near) Qty.
GX-F12B (ON when away) Qty.
Sensor Qty.
Previews
3D
Dimension
2D
Download CAD models