??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
LX3005C / LX3010C -(G, MX, F, B, FB, GB, B-MX / P, PG, P-MX, PF, PB, PFB, PGB, PB-MX) - Single Axis Actuator LX30 Cover
Bill of material
LX3005C-B1-A3038-125
Part Number
Type Selection
Type Selection
Type Selection
Surface Treatment of Base (Rail)
Low Temperature Black Chrome Plating
Hardness of Base (Rail)
Induction Hardened HRC58~64
Material of Block
JIS-SCM Alloy Steel
Surface Treatment of Block
Low Temperature Black Chrome Plating
Hardness of Block
HRC58~62
Material of Motor Bracket
ADC12
Surface Treatment of Motor Bracket
Black baking finish
Material of Support Side Bearing Holder
5052 Aluminum Alloy
Surface Treatment of Support Side Bearing Holder
Black Anodizing
Material of Stopper
NBR
Material of Ball Screw
JIS-SCM415 Alloy Steel
Hardness of Ball Screw
HRC58~62
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
A (Mounting Hole Dimension)
mm
P1 (Mounting Hole Dimension)
0 mm
P2 (Mounting Hole Dimension)
100 mm
B (Mounting Hole Dimension)
mm
No. of Pitches
1
No. of Mounting Holes (N)
4
Thread Dia.
10 mm
Lead
mm
Sensor Sets
GX-F12A (ON when near) Qty.
GX-F12B (ON when away) Qty.
Sensor Qty.
GN Mounting Direction
Grease Nipple Side Addition
Sensor Mounting Position
Motor Option
Motor Line Direction
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Boyut
2D
CAD modeli indir