??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LX2001C / LX2005C - (G, MX, F, B, FB, GB, B-MX / P, PG, P-MX, PF, PB, PFB, PGB, PB-MX) - Single Axis Actuator LX20 Cover
Bill of material
LX2001C-B1-A2025-80
Part Number
Type Selection
No. of Blocks
Motor Adapter Plate
L Base Length Selection
mm
A (Mounting Hole Dimension)
mm
P (Mounting Hole Dimension)
60 mm
B (Mounting Hole Dimension)
mm
No. of Pitches
1
No. of Mounting Holes (N)
4
Lead
mm
Sensor Sets
GX-F8A (ON when near) Qty.
GX-F8B (ON when away) Qty.
Sensor Qty.
GN Mounting Direction
Grease Nipple Side Addition
Sensor Mounting Position
Body Transparent Cover
Motor Transparent Cover
Previews
3D
Dimension
2D
Download CAD models