??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LX1502, LX1502P, LX1502G, LX1502PG, LX1502-MX, LX1502P-MX, LX1502F, LX1502PF, LX1502B, LX1502PB, LX1502FB, LX1502PFB, LX1502GB, LX1502PGB, LX1502B-MX, LX1502PB-MX - Single Axis Actuator LX15 Standard
Bill of material
LX1502-B1-A1525-75
Part Number
LX1502-B1-A1525-75
Type Selection
No. of Blocks
B1
Motor Adapter Plate
L Base Length Selection
mm
A (Mounting Hole Dimension)
12.5 mm
P (Mounting Hole Dimension)
50 mm
B (Mounting Hole Dimension)
12.5 mm
No. of Pitches
1
No. of Mounting Holes (N)
4
Thread Dia.
5 mm
Lead
2 mm
Sensor Sets
GX-F8A (ON when near) Qty.
GX-F8B (ON when away) Qty.
Previews
3D
Dimension
2D
Download CAD models