??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lwr1601_6eg - Bel Power Solutions
Bill of material
LWR1601-6EG
Part Number
LWR1601-6EG
Description
DIN Rail AC-DC Power Supply, Power 124W, Output 24.7VDC, 5A, Input 86-264VAC
Power
124 W
Voltage Input
86-264 VAC
Output Voltage
24,7 VDC
Output Current
5 A
Operating Temperature
-40 to 60 °C
Anteprime
3D
2D
Download modelli CAD