??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lwn1301_6eg - Bel Power Solutions
Bill of material
LWN1301-6EG
Part Number
LWN1301-6EG
Description
DIN Rail AC-DC Power Supply, Power 173W, Output 12.35VDC, 14A, Input 86-264VAC
Power
173 W
Voltage Input
86-264 VAC
Output Voltage
12,35 VDC
Output Current
14 A
Operating Temperature
-40 to 60 °C
Previews
3D
2D
Download CAD models