??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
LWL25-R - Rail - Linear ball slide - dynamic load from 9120 N to 16700 N
Bill of material
HPC - LWL25-480
Part number
Length
mm
H4
15 mm
D3
7 mm
D4
11.0 mm
H
9.0 mm
E
30 mm
F
60 mm
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models