??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
HPC
Description
LWL 9 - C - Carriage - Precision linear slide IKO - Size 9 - Dynamic load from 1070 N to 2080 N
Bill of material
HPC - LWL9G-C
Part number
Type of slide
W2
20 mm
W3
15 mm
W4
2.5 mm
L1
mm
L2
mm
L3
mm
M1 x depth
M3 x 3 mm
H1
2.00 mm
H2
10.00 mm
H3
2.2 mm
+/-0.025
5.50 mm
Weight
g
Basic dynamic load
N
Basic static load
N
Static torque
Nm
Static torque
Nm
Static torque
Nm
Informations
信息
INFO
预览
3D
尺寸标注
2D
下载CAD模型