??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HPC
Description
LWL 7 - R - Rail - Precision linear slide IKO - Size 7 - Dynamic load from 856 N to 1510 N
Bill of material
HPC - LWL7-120
Part number
Length
mm
Nb. of holes
W
7 mm
H4
5 mm
D3
2.4 mm
D4
4.2 mm
H
2.3 mm
E
7.5 mm
F
15 mm
Rail mounting holes
M2 x 6 mm
Weight (per 100mm)
22 g
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models