??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
LWL 7 - C - Carriage - Precision linear slide IKO - Size 7 - Dynamic load from 856 N to 1510 N
Bill of material
HPC - LWL7-C1H
Part number
Type of slide
W2
17 mm
W3
12 mm
W4
2.5 mm
L1
mm
L2
mm
L3
mm
M1
M2 x 2.5 mm
H1
1.50 mm
H2
8.00 mm
H3
1.5 mm
N
5.00 mm
Weight
g
Basic dynamic load
N
Basic static load
N
Static torque
Nm
Static torque
Nm
Static torque
Nm
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models