??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
HPC
Description
LWL 5 - R - Rail - Precision linear slide IKO - Size 5 - Dynamic load from 514 N to 612 N
Bill of material
HPC - LWL5-120
Part number
Length
mm
Nb. of holes
W
5 mm
H4
3.7 mm
D3
2.4 mm
D4
3.6 mm
H
0.8 mm
E
7.5 mm
F
15 mm
Rail mounting holes
M2 x 6
Weight (per 100mm)
12 g
Informations
Information
INFO
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen