您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - LWL15-C1H
HPC
Linear components
Linear guidance
IKO Precision linear slides
LWL Linear ball slides IKO
Powered by
CAD模型選擇
{hpc/v3/linear/precision/lwl/lwl15_c.prj},{NB=hpc_LWL15-C1H},{REF=LWL15-C1H},{W2=32},{W3=25},{W4=3.5},{L1=42},{L21=20.00},{L3=27.9},{L4=47},{M11=3.00},{H1=4.00},{H3=3.1},{R=0.059},{G=0.875},{B=0.918},{H=16.00},{DPTH=4.00},{W=15.000},{H4=10.000},{D3=3.500},{D4=6.500},{HM=4.500},{F=40.000},{RK=1.39},{KX=7.70},{KY=7.00},{LC=2.00},{GC=7.635},{MR=0.40},{RV=0.293},{RH=0.155},{GRX=0.40},{GRY=0.50},{GR=1.00},{DC=0.50},{IX=5.00},{IY=0.60},{Q=4.40},{QS=0.60},{SLC=0.50},{VS=6.993},{KDM=2.459},{GDC=9.00},{GKX=7.986},{GKY=12.40},{SPD=31.40},{VPD=11.40},{LUS=40.90},{WUS=8.00},{H1US=3.00},{TYPE=Standard autolubrifiant},{L2=20},{M1=M3x4},{H2=16.00},{N=8.50},{MAS=63},{C=4390},{C0=6730},{T0=51.80},{TX=30.80 / 178.00},{TY=25.90 / 149.00},{INFO=INFO}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
HPC
Description
LWL 15 - C - Carriage - Precision linear slide IKO - Size 15 - Dynamic load from 3120 N to 5750 N
Bill of material
HPC - LWL15-C1H
Part number
LWL15-C1H
LWL15-C1H
Type of slide
Standard self-lubricating
Standard self-lubricating
W2
32
mm
W3
25
mm
W4
3.5
mm
L1
42
42
mm
L2
20
20
mm
L3
27.9
27.9
mm
L4
47
47
mm
M1 x depth
M3x4
mm
H1
4.00
mm
H2
16.00
mm
H3
3.1
mm
+/-0.025
8.50
mm
Weight
63
63
g
Basic dynamic load
4390
4390
N
Basic static load
6730
6730
N
Static torque
51.80
51.80
Nm
Static torque
30.80 / 178.00
30.80 / 178.00
Nm
Static torque
25.90 / 149.00
25.90 / 149.00
Nm
Informations
Information
INFO
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型