??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HPC
Description
LWL 12 - C - Carriage - Precision linear slide IKO - Size 12 - Dynamic load from 2000 N to 3780 N
Bill of material
HPC - LWL12-C1H
Part number
Type of slide
W2
27 mm
W3
20 mm
W4
3.5 mm
L1
mm
L2
mm
L3
mm
M1 x depth
M3x3.5 mm
H1
3.00 mm
H2
13.00 mm
H3
2.70 mm
+/-0.025
7.50 mm
Weight
g
Basic dynamic load
N
Basic static load
N
Static torque
Nm
Static torque
Nm
Static torque
Nm
Informations
Informazioni
INFO
Anteprime
3D
Dimensione
2D
Download modelli CAD