??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
LWH 45 - C - Carriage - Precision linear slide IKO - Size 45 - Dynamic load from 56600 N to 71300 N
Bill of material
HPC - LWH45-C1H
Part number
Type of slide
W2
120 mm
W3
100 mm
W4
10 mm
L1
mm
L2
80 mm
L3
mm
L4
mm
D1
12 mm
H1
10 mm
H2
15 mm
H3
13 mm
H5
60.00 mm
+/-0.05
37.50 mm
Weight
kg
Dynamic load
N
Static load
N
Static moment
Nm
Static moment
Nm
Static moment
Nm
Informations
Information
INFO
R
0.059
G
0.875
B
0.918
Previews
3D
Dimension
2D
Download CAD models