??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
HPC
Description
LWH 30 - C - Carriage - Precision linear slide IKO - Size 30 - Dynamic load from 28050 N to 33550 N
Bill of material
HPC - LWH30-C1H
Part number
Type of slide
W2
90 mm
W3
72 mm
W4
9 mm
L1
mm
L2
52 mm
L3
mm
L4
mm
D1
9 mm
H1
7 mm
H2
10 mm
H3
8 mm
H5
42.00 mm
+/-0.05
31.00 mm
Weight
kg
Dynamic load
N
Static load
N
Static moment
Nm
Static moment
Nm
Static moment
Nm
Informations
Informazioni
INFO
Anteprime
3D
Dimensione
2D
Download modelli CAD