??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HPC
Description
LWH 25 - C - Carriage - Precision linear slide IKO - Size 25 - Dynamic load from 20110 N to 24320 N
Bill of material
HPC - LWH25-C1H
Part number
Type of slide
W2
70 mm
W3
57 mm
W4
6.5 mm
L1
mm
L2
45 mm
L3
mm
L4
mm
D1
7 mm
H1
6 mm
H2
10 mm
H3
6.5 mm
H5
36.00 mm
+/-0.05
23.50 mm
Weight
kg
Dynamic load
N
Static load
N
Static moment
Nm
Static moment
Nm
Static moment
Nm
Informations
Информация
INFO
Previews
3D
Размер
2D
Сваляне на CAD модели