??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
HPC
Description
LWH 20 - C - Carriage - Precision linear slide IKO - Size 20 - Dynamic load from 14520 N to 19030 N
Bill of material
HPC - LWH20-C1H
Part number
Type of slide
W2
63 mm
W3
53 mm
W4
5 mm
L1
mm
L2
40 mm
L3
mm
L4
mm
D1
6 mm
H1
5 mm
H2
10 mm
H3
5.5 mm
H5
30.00 mm
+/-0.05
21.50 mm
Weight
kg
Dynamic load
N
Static load
N
Static moment
Nm
Static moment
Nm
Static moment
Nm
Informations
Informazioni
INFO
Anteprime
3D
Dimensione
2D
Download modelli CAD