??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
LWH 15 - C - Carriage - Precision linear slide IKO - Size 15 - Dynamic load up to 9320 N
Bill of material
HPC - LWH15-C1H
Part number
LWH15-C1H
Type of slide
Standard self-lubricating
W2
47 mm
W3
38 mm
W4
4.5 mm
L1
66 mm
L2
30 mm
L3
44.6 mm
L4
69 mm
D1
4.5 mm
H1
4.50 mm
H2
7 mm
H3
4.5 mm
H5
24.00 mm
+/-0.05
16.00 mm
Weight
0.22 kg
Dynamic load
9320 N
Static load
14520 N
Static moment
116 Nm
Static moment
99 / 575 Nm
Static moment
99 / 575 Nm
Informations
Information
INFO
R
0.059
G
0.875
B
0.918
Previews
3D
Dimension
2D
Download CAD models