??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MuA
Description
LVK - KWL - Luftverteilkasten mit Schalldämmungl LVK
Bill of material
LVK2(H1=50,B1=195,H2=50,B2=260 (A_200))-KWL
Artikel-/Bestellung
Item number
Product description
LOD Destination
Level Of Detail
Designation
Connections
Height
50 mm
Width
195 mm
Height
50 mm
Width
260 mm
Surface
m2
Weight
kg
Package unit
Stk
PDF Info
PDF Info
Previews
3D
Dimension
2D
Download CAD models